Skip to main content
Renesas Electronics Corporation
Programmable Dual Channel PMIC

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Tape & ReelYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Sequencing
Function2-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 5.5
Length (mm)4
MOQ4000
Output Voltage (V)0.8V
Outputs (#)2
Package Area (mm²)16
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Pkg. TypeVFQFPN
Prog. InterfaceTSPI
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.7 - 5.5
Switching Regulators2
Thickness (mm)0.8
Width (mm)4

Description

The P9122 is a fully integrated multi-purpose power management IC designed to provide two programmable voltage rails from a single 5V or 3.3V input rail with high efficiency and low quiescent currents in sleep mode or no-load condition. The device offers selectable direct buck enable inputs or programmable sequencing with power good and power on reset generation. For low power operation, the P9120 supports both sleep and standby modes. The P9120 is available in a 4x4 mm, 24-ld, QFN package and is guaranteed to operate over the ambient temperature range -40°C to +85°C.