Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25K
Pkg. Code:pkg_7565
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP88N055MLE-S18-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)9700
ID (A)88
Lead CompliantNo
Length (mm)10
MOQ50
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)288
Pkg. TypeMP-25K
Qg typ (nC)160
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.2
RDS (ON) (Max) @4.5V (mohm)6.8
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)9

Description

Support is limited to customers who have already adopted these products.