Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP88N055CHE-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)7600
ID (A)88
Lead CompliantNo
Length (mm)10
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)288
Pkg. TypeMP-25
Qg typ (nC)130
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.3
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)8

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 55V 88A 5. 3mohm MP-25/TO-220 Automotive