Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25K
Pkg. Code:pkg_7565
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP82N06MLG-S18-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)5700
ID (A)82
Lead CompliantNo
Length (mm)10
MOQ50
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)143
Pkg. TypeMP-25K
Qg typ (nC)106
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)7.4
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)9

Description

Support is limited to customers who have already adopted these products.