Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

Pkg. Type:MP-25LS
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP80N04DHE-S12-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Carrier TypeTube
ID (A)80
Lead CompliantNo
Lead Count (#)3
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-25LS
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)8
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)40

Description

Support is limited to customers who have already adopted these products.