Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 55V 75A 4.5mohm Power SON-8 5x6 for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_7528
Lead Count (#):8
Pkg. Dimensions (mm):5 x 5 x 1.45
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP75N055YUK-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN, MALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)3500
FunctionPower MOSFETs
Gate LevelStandard
ID (A)75
Id max @ 25°C (A)75
Lead CompliantNo
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)138
Pkg. Dimensions (mm)5 x 5 x 1.45
Pkg. TypeHSON
Price (USD)$1.17198
Qg typ (nC)55
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)4.5
RDS (ON) (Typical) @ 10V / 8V (mohm)3.6
Series NameNP Series
Standard Pkg. TypeSO8-FL 5x6 BSC
Tape & ReelNo
Thickness (mm)1.45
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)5

Description

The NP75N055YUK is N-channel MOS Field Effect Transistors designed for high current switching applications.