Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3ZK
Pkg. Code: pkg_7544
Lead Count (#): 3
Pkg. Dimensions (mm): 6.5 x 6.1 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.29.0040
RoHS (NP52N06SLG-E2-AY) EnglishJapanese

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Channels (#) 1
Ciss (Typical) (pF) 2100
Function Power MOSFETs
Gate Level Logic
ID (A) 52
Id max @ 25°C (A) 52
Lead Compliant No
Length (mm) 6
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 56
Pkg. Dimensions (mm) 6 x 6 x 2.65
Pkg. Type MP-3ZK
Qg typ (nC) 39
Qualification Level Automotive
RDS (ON) (Max) @10V or 8V (mohm) 17.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 25
Series Name NP Series
Simulation Model Available Yes
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 2.65
VDSS (Max) (V) 60
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 6

Description

Support is limited to customers who have already adopted these products.

The NP52N06SLG is N-channel MOS FET designed for high current switching applications.