Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZP
Pkg. Code:pkg_7550
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP40N10VDF-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)2100
ID (A)40
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)120
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZP
Qg typ (nC)47
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)26
RDS (ON) (Max) @4.5V (mohm)37
Series NameNP Series
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 100V 40A 26mohm MP-3ZP/TO-252 Automotive