Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZT
Pkg. Code:pkg_7566
Lead Count (#):7
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP180N055TUJ-E2-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)7
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)9500
ID (A)180
Lead CompliantNo
Length (mm)10
MOQ800
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)348
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZT
Qg typ (nC)150
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.3
Series NameNP Series
Standard Pkg. TypeTO-263-7 / D2PAK-7
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 55V 180A 2. 3mohm MP-25ZT/7pin TO-263 Automotive