Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Switching N-channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25K
Pkg. Code:pkg_7565
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NP100N04MDH)EnglishJapanese
Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
ApplicationAutomotive Use
Ciss (Typical) (pF)8700
ID (A)100
Lead CompliantNo
Length (mm)10
Mounting TypeThrough Hole
Nch/PchNch
Pb (Lead) FreeYes
Pch (W)288
Pkg. TypeMP-25K
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3.3
RDS (ON) (Max) @4.5V (mohm)4.7
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)9

Description

The NP100N04MDH, NP100N04NDH, NP100N04PDH are N-channel MOS Field Effect Transistors designed for high current switching applications.