Skip to main content
Renesas Electronics Corporation
Power MOSFETs with Support for High-Efficiency Drive and Low Heat Design

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25LK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3200
ID (A)80
Lead CompliantNo
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-25LK
Qg typ (nC)62
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.8
RDS (ON) (Typical) @ 10V / 8V (mohm)3.9
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20

Description

The N0435N is an N-channel MOSFET rated at 40V, 80A, and 4.8mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.