Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_1052
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (M30624FGAGP#U5) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 16
RAM (KB) 20
Program Memory (KB) 256
Lead Count (#) 100
ADC 10-bit x 10-ch
CPU M16C/60
Carrier Type Tray/Embossed tape
DAC 8-bit x 2-ch
DMA No
Ethernet No
Family Name M16C/R32C/M32C
LVD or PVD No
Lead Compliant Yes
Length (mm) 14
MOQ 1
Operating Freq (Max) (MHz) 16
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LFQFP
RTC No
Tape & Reel No
Temp. Range (°C) -40 to +85
Thickness (mm) 1.7
Timer 16-bit x 11-ch
Width (mm) 14

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.