Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PRQP0100JB-E
Lead Count (#): 100
Pkg. Dimensions (mm): 14x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 16
RAM (KB) 5
Program Memory (KB) 0
Lead Count (#) 100
ADC 10-bit x 26-ch
CAN (ch) 0
CPU M16C/60
DAC 8-bit x 2-ch
DMA No
Ethernet No
Family Name M16C/R32C/M32C
LVD or PVD No
Length (mm) 20
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14x20
RTC No
Timer 16-bit x 11-ch
Width (mm) 14

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.