Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_485
Lead Count (#): 100
Pkg. Dimensions (mm): 20 x 14 x 3.05
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (M30622M8A-XXXFP#D3) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 16
RAM (KB) 4
Program Memory (KB) 64
Lead Count (#) 100
ADC 10-bit x 10-ch
CPU M16C/60
DAC 8-bit x 2-ch
DMA No
Ethernet No
Family Name M16C/R32C/M32C
LVD or PVD No
Lead Compliant No
Length (mm) 20
MOQ 1
Operating Freq (Max) (MHz) 16
Pb (Lead) Free No
Pkg. Dimensions (mm) 20 x 14 x 3.05
Pkg. Type QFP
RTC No
Tape & Reel No
Temp. Range (°C) -40 to +85
Thickness (mm) 3.05
Timer 16-bit x 11-ch
Width (mm) 14

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.