| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_1052 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.5 |
| RoHS (M30620M8A-XXXGP#D3) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 4D |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 16 |
| RAM (KB) | 10 |
| Program Memory (KB) | 64 |
| Lead Count (#) | 100 |
| ADC | 10-bit x 10-ch |
| CPU | M16C/60 |
| Carrier Type | Tray/Embossed tape |
| DAC | 8-bit x 2-ch |
| DMA | No |
| Ethernet | No |
| Family Name | M16C/R32C/M32C |
| LVD or PVD | No |
| Lead Compliant | No |
| Length (mm) | 14 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 4D |
| Operating Freq (Max) (MHz) | 16 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Pkg. Type | LFQFP |
| RTC | No |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.7 |
| Timer | 16-bit x 11-ch |
| Width (mm) | 14 |
The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.