Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M30620FCAGP#D5)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
RAM (KB)10
Program Memory (KB)128
Lead Count (#)100
ADC10-bit x 10-ch
CPUM16C/60
Carrier TypeTray/Embossed tape
DAC8-bit x 2-ch
DMANo
EthernetNo
Family NameM16C/R32C/M32C
LVD or PVDNo
Lead CompliantNo
Length (mm)14
MOQ1
Operating Freq (Max) (MHz)16
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.7
Timer16-bit x 11-ch
Width (mm)14

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.