Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_485
Lead Count (#):100
Pkg. Dimensions (mm):20 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (M30620FCAFP#U5)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
Lead Count (#)100
ADC10-bit x 10-ch
CPUM16C/60
DAC8-bit x 2-ch
DMANo
EthernetNo
Family NameM16C/R32C/M32C
LVD or PVDNo
Lead CompliantYes
Length (mm)20
MOQ1
Operating Freq (Max) (MHz)16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 14 x 3.05
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Timer16-bit x 11-ch
Width (mm)14

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.