Skip to main content
Renesas Electronics Corporation
Single Operational Amplifier, Externally Compensated, High Slew Rate

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ60
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Bandwidth (MHz)20
CMRR (dB)80
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
IOUT (mA)10
IS per Amp (mA)4
Length (mm)9.1
Noise VN (nV/√Hz)20
Offset Voltage (max)11mV
PROTO Availability?No
PSRR (db)80
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingHarsh Environment
Slew Rate (V/µs)120
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)16 - 16
VS (Max) (V)18
VS (Min) (V)8
Width (mm)9.1

Description

The JM38510/12206BGA is the JAN version of the HA2-2520. HA-2520, HA-2522, and HA-2525 comprise a series of operational amplifiers delivering an unsurpassed combination of specifications for slew rate, bandwidth, and settling time. These dielectrically isolated amplifiers are controlled at closed-loop gains greater than three without external compensation. In addition, these high-performance components also provide low offset current and high input impedance. 120V/μs slew rate and 200ns (0.2%) settling time of these amplifiers make them ideal components for pulse amplification and data acquisition designs. These devices are valuable components for RF and video circuitry requiring up to 20MHz gain bandwidth and 2MHz power bandwidth. For accurate signal conditioning designs the HA-2520, HA-2522, and HA-2525’s superior dynamic specifications are complemented by 10nA offset current, 100MΩ input impedance and offset trim capability.