Skip to main content
Renesas Electronics Corporation
Single Operational Amplifier, Internally Compensated, Precision, High Slew Rate

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ60
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Bandwidth (MHz)12
CMRR (dB)80
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
IS per Amp (mA)4
Length (mm)9.1
PROTO Availability?No
PSRR (db)80
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingHarsh Environment
Slew Rate (V/µs)25
Supply Voltage (max) (V)20 - 20
Supply Voltage (min) (V)10 - 10
VS (Max) (V)20
VS (Min) (V)10
Width (mm)9.1

Description

The JM38510/12204BGA is the JAN version of the HA2-2500. HA-2500/883 is a monolithic operational amplifier that is optimized to deliver excellent slew rate, bandwidth, and settling time specifications. The outstanding dynamic features of this internally compensated device are complemented with low offset voltage and offset current. This dielectrically isolated amplifier is ideally suited for applications such as data acquisition, RF, video, and pulse conditioning circuits. Guaranteed slew rates of ±25V/µs minimum make it an excellent component in fast, accurate data acquisition and pulse amplification designs. To ensure compliance, all devices are 100% tested for AC performance characteristics over the full temperature limits. A typical 12MHz gain bandwidth product and 500kHz full power bandwidth make this device well suited to RF and video applications. With guaranteed offset voltages of 5mV plus external offset adjust flexibility and low offset current, this amplifier is particularly useful in signal conditioning designs.