Skip to main content
Renesas Electronics Corporation
Low Voltage SSL LED Driver for MR16 Applications Offers Universal Transformer Compatibility and Superior Dimmer Compatibility

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):4 x 4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Advanced FeaturesBoost Linear Optimized, MR16 Applications, Flickerless, EZ-EMI
Key FeaturesBoost Linear Optimized, MR16 Applications, Flickerless, EZ-EMI
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)5
Dimmer Functions SupportedLeading Edge, Trailing Edge, Digital Dimmer
FunctionDimmable
LED Current Accuracy (%)5
MOQ1500
Optimal VIN (V)12 - 24
Output Power (Min) (W)4
Output Power Max (W)8
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)0.65
Pkg. Dimensions (mm)4 x 4
Pkg. TypeQFN
Power Factor Correction>0.7
Protection FeaturesOVP, OCP, OTP
Qty. per Reel (#)1500
StagesSingle-Stage and Dual-Stage
Switching Frequency (KHz)250 - 250
Temp. Range (°C)-40 to +85°C

Description

The iW3662 solid-state lighting (SSL) LED driver offers universal transformer compatibility and good dimmer compatibility for MR16 and other low-voltage lighting applications even with output power as low as 4W.

Renesas' digital control technology integrated into the iW3662 enables compatibility with electronic and magnetic transformers. The iW3662 automatically detects the transformer type and dynamically increases the peak loading to latch the transformer, ensuring compatibility with legacy electronic transformers, which present the most difficulty for MR16 LED replacement bulbs. The iW3662 also detects and works with virtually any dimmer across a wide dimming range of 5% to 100%.

Full protection features include Renesas' unique over-temperature protection (OTP) derating, which monitors the temperature inside the sealed LED bulb and seamlessly reduces the drive to the LEDs if the temperature rises above a safe operating threshold, it then restores brightness as temperature falls. The iW3662 integrates the temperature sensor and allows the user to configure the OTP thresholds.