Skip to main content
Renesas Electronics Corporation
Dimmable Single-Stage 15W SSL LED Driver with Integrated High-Voltage FET

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-7
Pkg. Code:
Lead Count (#):7
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)7
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Advanced FeaturesPrimAccurate, Integrated MOSFET, Optimized for High PF
Key FeaturesPrimAccurate, Integrated MOSFET, Optimized for High PF
Optimal VIN (V)120 - 120
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedIntegrated
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedLeading Edge, Trailing Edge, Digital
FunctionDimmable
Output Power (Min) (W)3
Output Power Max (W)15
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-7
Power Factor Correction>0.7
Protection FeaturesOVP, PCL/OCP, OTP
Qty. per Reel (#)2500
StagesSingle-Stage
Switching Frequency (KHz)200 - 200
Temp. Range (°C)-40 to +105°C

Description

The iW3658 is a highly integrated, high-performance LED driver for easy, low-cost dimmable bulb designs up to 15W. It features an integrated FET for low BOM cost and Renesas' proprietary dimming control to enable compatibility with a wide range of dimmers, including TRIAC and digital. It also provides smooth, flicker-free dimming across a wide dimming range.

Renesas' patented VCC control technology used in the iW3658 removes the need for external start-up circuitry, eliminates ghosting, and provides fast start-up and consistent VCC charging control for stable parallel lamp performance to ensure simultaneous turn-on.

Full protection features in the iW3658 include Renesas' unique over-temperature protection (OTP) derating, which protects the LED driver by reducing output current drive to the LEDs during an over-temperature event.