Skip to main content
Renesas Electronics Corporation
Low BOM Cost 0-10V Dimmable SSL LED Driver for Commercial Lighting up to 90W

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Advanced FeaturesPrimAccurate, Calibrated DIM1 interface, NTC DIM2 interface
Key FeaturesPrimAccurate, Calibrated DIM1 interface, NTC DIM2 interface
Protection FeaturesOVP, OCP, UVLO, OTP
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V (with iW339)
FunctionDimmable
LED Current Accuracy (%)3
MOQ2500
Optimal VIN (V)90 - 305
Output Power (Min) (W)3
Output Power Max (W)90
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Power Factor Correction>0.9
Qty. per Reel (#)2500
StagesSingle-Stage
Switching Frequency (KHz)72 - 90
Temp. Range (°C)-40 to +85°C

Description

The iW3636 single-stage LED driver is a dimmable digital offline PWM controller for solid-state lighting applications up to 90W with high power factor (PF >0.9) and low THD (<20%). The device offers a dedicated PWM dimming input, which allows the iW3636 to work with a wide range of dimming interfaces including wireless modules, MCUs and 0-10V interfaces. A unique feature internal to the iW3636 compensates for non-linear optocoupler delays for isolated dimming applications. And, the iW3636 has a full 1% to 100% dimming range, with the minimum dimming setting configurable to dim-to-off, 1%, 5% or 10%.

The iW3636 can be paired with Renesas' iW339 3-in-1 dimming interface controller, which integrates the current source and optocoupler driver to provide a low BOM cost, simple solution for dimmable commercial T8, external and fixture driver lighting applications, including wireless and intelligent LED lighting.