Skip to main content
Renesas Electronics Corporation
45W AC/DC Off-Line Controller for Power Adapters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)0.75
MOQ2500
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)79 - 79
Topology CharacteristicFlyback
UVLO Falling (V)6.5
UVLO Rising (V)12
VBIAS (Max) (V)16

Description

The iW1760 is a high-performance AC/DC controller designed to drive an external power N-channel MOSFET in PWM flyback power supplies. With output power capability ranging from 15W to 40W, the iW1760 is ideal for universal-input wall adapters in portable electronics and power supplies for consumer electronics.

The iW1760 meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard by offering no-load power consumption of <50mW while complying with active mode minimum efficiency requirements. Additional features include Renesas' proprietary EZ-EMI™ technology, five selectable cable and connector voltage drop compensation voltages and robust operation with full protection from overvoltage and over-temperature with the option to latch the off-state or automatically reset.

For lower output ripple or new designs, see the iW1760B 45W AC/DC off-line controller for power adapters page.