Skip to main content
Renesas Electronics Corporation
30W AC/DC Off-Line Controller for Power Adapters Offers Lower Output Ripple, Wider Input Voltage vs. iW1699

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSC
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced Features1% Ripple, EZ-EMI, Fast DLR, PrimAccurate, SmartDefender
ApplicationAdapters, Chargers, Embedded, Home Appliances
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
MOQ2500
No Load Power (mW)30
Output Power (Min) (W)1
Output Power Max (W)30
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
PublishedYes
Qty. per Reel (#)2500
Qualification LevelStandard
Simulation Model AvailablediaSIM
Switching Frequency (KHz)89 - 89
Topology CharacteristicFlyback
UVLO Falling (V)5.5
UVLO Rising (V)13.7
VBIAS (Max) (V)20

Description

The iW1699B improves on the performance of Renesas' iW1699 AC/DC controller by reducing the output voltage ripple to 1% on a 12V output voltage, increasing the Vcc input voltage range up to 25V, and increasing robustness with extra protection features.

The iW1699B easily meets the US DoE’s external power supply efficiency standard and the EU’s Code of Conduct, Version 5, Tier 2 external power supply standard, with no-load power consumption less than 30mW while complying with minimum active mode efficiency requirements.

The iW1699B also incorporates Renesas' SmartDefender™ smart hiccup technology to help address soft short circuits in cables and connectors.

The iW1699B is pin-to-pin and backward compatible with the iW1699.

A DiaSIM™ simulation model is available for the iW1699B. For more information and where to download, please visit the DiaSIM™ Simulation Models page.