Skip to main content
10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC-7
Pkg. Code:
Lead Count (#): 7
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 7
Protection Features OVP (w/ Latch), OTP, IUVP, PCL/OCP, SRSC
Advanced Features Active Start-Up, EZ-EMI, Fast DLR, PrimAccurate, SmartDefender
Application Adapters, Chargers
Control Mode Primary-Side Regulation Peak Current Mode DCM
Controller / Integrated Controller
No Load Power (mW) 10
Output Power (Min) (W) 1
Output Power Max (W) 10
PWMs (#) 1
Parametric Category Flyback & Forward Controllers
Pass Device BJT
Pkg. Type SOIC-7
Qualification Level Standard
Switching Frequency (KHz) 78 - 78
Topology Characteristic Flyback
UVLO Falling (V) 4.5
UVLO Rising (V) 14.5
VBIAS (Max) (V) 20

Description

The iW1600 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.

The iW1600 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.

With no-load power consumption of <10mW, the iW1600 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.

Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.

Works with the iW600 voltage position controller for ultra-fast DLR.