| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LQE |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL97632IRT14Z-TK) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Backlight for LCD Size (inches) | 3.5 - 3.5 |
| Brightness Control | Digital 5-Bit Dimming |
| Channels (#) | 1 |
| Fault Switch | Yes |
| Frequency Range (MHz) | 1.4 - 1.4 |
| IQ (Max) (μA) | 1 |
| IS (mA) | 1.5 |
| ISW (Typical) (mA) | 470 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.4 |
| Input Voltage Range (V) | 2.4 - 5.5 |
| Integrated Diode | Yes |
| Interface | Single Wire |
| LEDs (#) | 7 |
| Length (mm) | 2 |
| MOQ | 1000 |
| Output Current Max/Channel (mA) | 40 |
| Output Voltage (Max) (V) | 27 |
| Over Voltage Protection | Yes |
| Parametric Category | Backlight LED Drivers |
| Peak Efficiency (%) | 86 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |
| Pkg. Type | TDFN |
| Qualification Level | Standard |
| Thickness (mm) | 0.75 |
| Topology [Rail 1] | Inductor Boost |
| Total Current for DC/DC Lighting (mA) | 40 |
| Width (mm) | 3 |
The ISL97632 represents an efficient and highly integrated PWM boost LED driver that is suitable for 1. 8 to 3. 5 LCDs that employ 2 to 7 white LEDs for backlighting. With integrated Schottky diode, OVP, and dynamic digital dimming capability, the ISL97632 provides a simple, reliable, and flexible solution to the backlight designers. The ISL97632 features a simple 1-Wire digital interface that provides a 5-bit dimming control. The dimming signal adjusts the FB voltage and therefore the LED brightness in a DC manner in 32 linear steps. An EN pin can be used to provide a zero brightness setting or shutdown power saving function. The ISL97632 is available in the 8 Ld TDFN (2mmx3mm) package. There are 14V, 18V, and 26V OVP options that are suitable for 3, 4, and 7 LEDs (3. 5V/20mA type) backlight applications respectively. The ISL97632 is specified for operation over the -40°C to +85°C ambient temperature at input voltage from 2. 4V to 5. 5V.