Skip to main content
Renesas Electronics Corporation
Integrated Power Management IC for IMVP8™ Platforms

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TCURDL
Pkg. Code:WAG
Lead Count (#):121
Pkg. Dimensions (mm):5.5 x 5.5 x 0.36
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)121
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
Input Voltage (Max) (V)8.7
Input Voltage (Min) (V)5.6
Input Voltage Range (V)5.6 - 8.7
Length (mm)5.5
Linear OutputYes
MOQ3000
Outputs (#)8
Parametric ApplicationsUltrabook, notebook and tablet computers powered by 2-cell Li-ion batteries (IMVP8T Platforms)
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)0.5
Pkg. Dimensions (mm)5.5 x 5.5 x 0.36
Pkg. TypeWLCSP-TCURDL
Qualification LevelStandard
Thickness (mm)0.36
Width (mm)5.5

Description

The ISL95908 is a Power Management Integrated Circuit (PMIC) for ultrabook, notebook, and tablet computers powered by 2-cell Li-ion batteries. It integrates control, MOSFET drivers, power MOSFETs, fault protection, and fault monitoring functions for eight highly efficient synchronous buck regulators and VTT LDO. It is offered in a thermally efficient 5.5mm x 5.5mm, 121-bump, 0. 5mm pitch WLCSP package. The PMIC regulators convert system voltage from the battery or adapter into all platform voltages needed for a typical computer system including 5V and 3.3V system regulators, 1.8V/2.5V, 1V, 0.975V, 0.9V for controller-hub, peripheral and core voltages, as well as programmable VDDQ and VTT regulators for DDR3/3U/3L, LPDDR3, and DDR4 voltages. The switching regulators operate at 1MHz and are based on Intersil’s proprietary R4™ Technology, which provides high light-load efficiency, fast transient response, seamless DCM/CCM transitions, and requires no external compensation. The PMIC provides overcurrent, overvoltage and over-temperature fault protections, and undervoltage and over-temperature warnings. A temperature alert signal indicates the PMIC is operating at an elevated temperature and ALERT indicates if any other fault or warning has occurred. The PMIC also offers significant I2C capability and can be configured to provide eight GPIO pins for additional system functionality and each regulator has an independent power-good indicator.