Skip to main content
3+2+1 Voltage Regulator for IMVP8™ CPUs

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LAO
Lead Count (#): 48
Pkg. Dimensions (mm): 5.99 x 5.99 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL95855AIRTZ-T) Download

Product Attributes

Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Bias Voltage Range (V) 4.75 - 5.25
Droop Yes
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Integrated MOSFET Driver (s) No
Length (mm) 6
MOQ 4000
Output Current (Max) [Rail 1] (A) 120
Output Voltage (Max) (V) 1.52
Outputs (Max) (#) 3
Parametric Applications IMVP8
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 3+2+1
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.75
Pkg. Type TQFN
Qualification Level Standard
Thickness (mm) 0.75
VID Yes
Width (mm) 6

Description

Compliant with IMVP8™, the ISL95855A provides a complete power solution for Intel microprocessors supporting core, graphics and system agent rails. The controller provides control and protection for three Voltage Regulator (VR) outputs. The VR A output can be configured for 3-, 2- or 1-phase operation. VR B is configurable for 2- or 1-phase operation and VR C supports 1-phase operation. The address options programmable for these three outputs allow for maximum flexibility in support of the IMVP8™ CPU. All three VRs share a common serial control bus to communicate with the CPU and achieve lower cost and smaller board area compared with a two-chip approach. Based on Intersil’s Robust Ripple Regulator (R3™) technology, the R3™ modulator has many advantages compared to traditional modulators. These include faster transient settling time, variable switching frequency in response to load transients and improved light-load efficiency due to diode emulation mode with load-dependent low switching frequency. The ISL95855A has several other key features. The controller provides PWM outputs, which support Intel DrMOS power stages (or similar) and discrete power stages using the Intersil ISL95808 high voltage synchronous rectified buck MOSFET driver. The controller complies with IMVP8™ PS4 power requirements and supports power stages and drivers, which are compatible. The ISL95855A supports the system input power monitor (PSYS) option. The controller supports either DCR current sensing with a single NTC thermistor for DCR temperature compensation, or more precision through resistor current sensing if desired. All three outputs feature remote voltage sense, programmable IMAX, adjustable switching frequency, OC protection and a single VR_READY power-good indicator.