Skip to main content
Renesas Electronics Corporation
Integrated Power Management IC for IMVP8™ Platforms

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TCURDL
Pkg. Code:WDC
Lead Count (#):64
Pkg. Dimensions (mm):4.0 x 4.0 x 0.60
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-10 to +100°C
Input Voltage (Max) (V)9
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 9
Length (mm)4
Linear OutputNo
MOQ3000
Outputs (#)3
Parametric ApplicationsUltrabook, notebook and tablet computers powered by 2-cell Li-ion batteries (IMVP8T Platforms)
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.60
Pkg. TypeWLCSP-TCURDL
Qualification LevelStandard
Thickness (mm)0.6
Width (mm)4

Description

The ISL95852A is a Power Management Integrated Circuit (PMIC) for ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries. It integrates control, MOSFET drivers, power MOSFETs, fault protection and fault monitoring functions for three highly efficient synchronous buck regulators. Integrated into one package are the regulators for the core, graphics and system agent voltages. The ISL95852A is offered in a thermally efficient 4mmx4mm, 64 bump, 0. 5mm pitch WLCSP package. The PMIC regulators convert the system voltage from a battery or adapter into the three necessary processor voltages required by Intel’s IMVP8 specifications. The switching regulators operate at high frequency and are based on Intersil’s proprietary R3™ Technology, which provides high light-load efficiency and fast transient response with minimal external compensation. The PMIC provides overcurrent, overvoltage and over-temperature fault protections. Also provided is a temperature alert signal indicating the PMIC is operating at an elevated temperature and an ALERT signal indicates if any other fault or warning has occurred. The PMIC also offers I2C capability compatible with Intel’s SMBus specification.