Skip to main content
Renesas Electronics Corporation
3+1 and 1+1 Voltage Regulator for IMVP-7/VR12™ CPUs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LOJ
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL95835HRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)4.75 - 5.25
DroopYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)Yes
Length (mm)5
MOQ600
Output Current (Max) [Rail 1] (A)90
Output Voltage (Max) (V)1.52
Outputs (Max) (#)2
Parametric ApplicationsVR12/IMVP7
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)3
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Price (USD)$6.68468
Qualification LevelStandard
Thickness (mm)0.9
VIDYes
Width (mm)5

Description

Compliant with IMVP-7/VR12™, the ISL95835 provides a complete solution for microprocessor and graphic processor core power supply. It provides two Voltage Regulators (VRs) with three integrated gate drivers. The first VR can be configured as 3-, 2- or 1-phase VR while the second output is 1-phase VR, providing maximum flexibility. The two VRs share the serial control bus to communicate with the CPU and achieve lower cost and smaller board area compared with the two-chip approach. Based on Intersil's Robust Ripple Regulator (R3) technology™, the PWM modulator compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with It's ability to automatically change switching frequency. The ISL95835 has several other key features. Both outputs support DCR current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs come with remote voltage sense, programmable VBOOT voltage, programmable IMAX, TMAX, adjustable switching frequency, OC protection and separate Power-Good. The ISL95837 can be considered as ISL95835 dedicated for 1+1 application. VR1 and VR2 are both 1-phase VR.