Skip to main content
Renesas Electronics Corporation
Single Output LNB Supply and Control Voltage Regulator with I2C Interface for Satellite Set-Top Box Designs

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LMH
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (ISL9492ERZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Carrier TypeTray
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
IOUT (Max) (mA)1050
Input Voltage (Max) (V)14
Input Voltage (Min) (V)8
Lead Count (#)28
Length (mm)4
MOQ4900
Moisture Sensitivity Level (MSL)3
Output Voltage (Max) (V)20
Output Voltage (Min) (V)13.5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.75
Qualification LevelStandard
Temp. Range (°C)-20 to +85°C
Thickness (mm)0.75
Width (mm)4

Description

The ISL9492 is a highly integrated voltage regulator and interface IC specifically designed for supplying power and control signals from advanced satellite set-top box (STB) modules to the low noise blocks (LNB) of a single antenna port. It also supports DiSEqC tone generation and modulation with diagnostic status read-back. Controlling the ISL9492 is simple via the I2C bus by writing 8 bit words onto the System Registers (SR). The device design makes the total LNB supply design simple, efficient and compact with low external component count by integrating Boost power MOSFET, current-mode boost PWM and a low-noise linear regulator. The current-mode boost converters provide the linear regulator with input voltage that is set to the final output voltages, plus typically 0.9V to insure minimum power dissipation across each linear regulator. The LNB output voltage can be controlled in two ways; by full control from I2C using the VTOP and VBOT bits or by setting the I2C to the lower range and switching to higher range with the select VTOP pin. The External modulation input EXTM accepts a modulated DISEqC command and transfers it symmetrically to the output. The EXTM pin can be used to modulate the continuous internal tone. The fault signal serves as an interrupt for the processor when any condition turns OFF the LNB controller (over-temperature, overcurrent, disable). The states of these flags to the faults can be thoroughly examined through the I2C registers.