| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | QNB |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Remarks | This is the preferred orderable product. |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Cell Balancing FETs | Both |
| Cells Supported (#) | 6 - 12 |
| Daisy Chain | Yes |
| Description | 12-Cell Battery Manager |
| IS (mA) | 3.31 |
| Internal ADC (bits) | 14 |
| Length (mm) | 10 |
| MOQ | 1600 |
| Pack Voltage (Op) | 6 - 60 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.00 |
| Pkg. Type | TQFP |
| Quality Level | Standard |
| Sleep/Reset Mode Current (µA) | 14 |
| Stand Alone Capable | No |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The ISL94212A Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are provided: manual balancing mode, timed balancing mode, and auto balance mode. The auto balance mode terminates balancing functions when a charge transfer value has been met. The ISL94212A communicates with a host microcontroller via a serial peripheral interface (SPI) and with other ISL94212A devices using a robust, proprietary two-wire Daisy Chain system. The ISL94212A is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40°C to +85°C.