Skip to main content
Renesas Electronics Corporation
Stand-Alone 3- to 8-Cell Li-Ion Battery Pack Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAO
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL94202IRTZ)Download

Product Attributes

Lead Count (#)48
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Absolute Cell Voltage Measurement Accuracy15mV Max (0°C to 60°C)
Cell Balancing FETsExternal (Built-in Drivers)
Cells Supported (#)3 - 8
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationHigh Side
Comm. InterfaceI2C
Daisy ChainNo
GPI+GPIOs (#)2
IS (mA)0.348
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionHigh Side
Integrated Regulator Output/Reference Output2.5V / 1.8V
Integrated Temperature SenseYes
Internal ADC (bits)14
Length (mm)6
MOQ3000
Pack Voltage4V to 36V
Pack Voltage (Op)4 - 36
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Pkg. TypeTQFN
Price (USD)$6.56008
Qualification LevelStandard
SHDN ICC(max) 1 µA
Series Cells3 to 8 Cells
Sleep/Reset Mode Current (µA)13
Stand Alone CapableState Machine
Thickness (mm)0.75
Width (mm)6

Description

The ISL94202 is a battery pack monitor IC that supports from three to eight series-connected cells. It provides complete battery monitoring and pack control. The ISL94202 provides automatic shutdown and recovery from out-of-bounds conditions and automatically controls pack cell balancing. The ISL94202 is highly configurable as a stand-alone unit, but can be used with an optional external microcontroller (MCU), which communicates to the ISL94202 through an I²C interface. The ISL94202 supersedes the ISL94203 for all future designs, as the ISL94202 operates in both parallel and series power FET configurations.