Skip to main content
Renesas Electronics Corporation
High Input Voltage Charger

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBU
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL9204IRZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Accepts CC AdapterNo
Battery ChemistrySingle Cell Li+/Polymer
FunctionEnable, Charge Status, Power Presence Indication, Programmable IMIN
Length (mm)2
MOQ6000
Output Current 1 (Max) (A)0.35
Output Voltage (Typical) (V)4.2
Parametric CategoryBattery Charger ICs
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Safety TimerNo
Self TerminationNo
Thermal RegulationYes
Thickness (mm)0.9
VIN1 (Max) (V)30
VIN1 Trickle Charge (Min) (% CC)19
Voltage Accuracy (%)1
Width (mm)3

Description

The ISL9204 is a cost-effective, fully integrated high input voltage single-cell Li-ion battery charger. This charger performs the CC/CV charge function required by Li-ion batteries. The charger accepts an input voltage up to 28V but is disabled when the input voltage exceeds the OVP threshold, minimum 10V, to prevent excessive power dissipation. The 28V rating eliminates the overvoltage protection circuit required in a low input voltage charger. The charge current and the end-of-charge (EOC) current are programmable with external resistors. When the battery voltage is lower than a typical value of 2.8V, the charger preconditions the battery with typically 17% of the programmed charge current. When the charge current reduces to the programmable EOC current level during the CV charge phase, an EOC indication is provided by the CHG pin, which is an open-drain output. An internal thermal foldback function protects the charger from any thermal failure. Two indication pins (PPR and CHG) allow for a simple interface to a microprocessor or LEDs. When no adapter is attached or when disabled, the charger draws less than 1µA leakage current from the battery.