| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LBT |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL9203ACRZ-T) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Accepts CC Adapter | Yes |
| Battery Chemistry | Single Cell Li+/Polymer |
| Function | Enable, Charge Status, Reference Voltage |
| Length (mm) | 3 |
| MOQ | 6000 |
| Output Current 1 (Max) (A) | 1.6 |
| Output Voltage (Typical) (V) | 4.2 |
| Parametric Category | Battery Charger ICs |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Pkg. Type | DFN |
| Qualification Level | Standard |
| Safety Timer | No |
| Self Termination | No |
| Thermal Regulation | Yes |
| Thickness (mm) | 0.9 |
| VIN1 (Max) (V) | 7 |
| VIN1 Trickle Charge (Min) (% CC) | 10 |
| Voltage Accuracy (%) | 1 |
| Width (mm) | 3 |
The ISL9203A is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2. 4V. This charger is designed to work with various types of AC adapters. The ISL9203A operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a Constant Current/Constant Voltage (CC/CV) profile. The charge current is programmable with an external resistor up to 1. 5A. The ISL9203A can also work with a current-limited adapter to minimize the thermal dissipation, in which case the ISL9203A combines the benefits of both a linear charger and a pulse charger. The ISL9203A features charge current thermal foldback to ensure safe operation when the Printed Circuit Board (PCB) is space limited for thermal dissipation. Additional features include preconditioning of an over-discharged battery and thermally enhanced DFN package.