Skip to main content
Dual LDO with Low Noise, Very High PSRR, and Low IQ

Package Information

CAD Model: View CAD Model
Pkg. Type: DFN
Pkg. Code: LHU
Lead Count (#): 10
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.90
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 10
Carrier Type Tube
Pb (Lead) Free No
Temp. Range (°C) -40 to +85°C
Drop Out Voltage (Typical) 250 @ 300mA
Enable/Shutdown Yes
External Bias No
Fixed Output Voltage Option Yes
Input Voltage (Max) (V) 6.5
Input Voltage (Min) (V) 2.3
Input Voltage Range (V) 2.3 - 6.5
Length (mm) 3
MOQ 2000
Noise (10Hz to 100kHz) (μVrms) 30
O/P Voltage Accuracy (±%) 1.8
Output Current 1 (Max) (A) 0.3
Output Current 2 (Max) (A) 0.3
Output Voltage (Max) (V) 3.3
Output Voltage (Min) (V) 1.5
Output Voltage Range (V) 1.5 - 3.3
PGOOD Output No
PORs (#) 2
PSRR (db) 90
Parametric Category Linear Regulators (LDO)
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.90
Pkg. Type DFN
Qualification Level Standard
Quiescent Current 40 µA
Thickness (mm) 0.9
Width (mm) 3

Description

ISL9000A is a high performance dual LDO capable of sourcing 300mA current from each output. It has a low standby current and very high PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The device integrates an individual Power-On-Reset (POR) function for each output. The POR delay for VO2 can be externally programmed by connecting a timing capacitor to the CPOR pin. The POR delay for VO1 is internally fixed at approximately 2ms. A reference bypass pin is also provided for connecting a noise filtering capacitor for low noise and high-PSRR applications. The quiescent current is typically only 42μA with both LDO’s enabled and active. Separate enable pins control each individual LDO output. When both enable pins are low, the device is in shutdown, typically drawing less than 0. 1μA. Several combinations of voltage outputs are standard. Output voltage options for each LDO range from 1. 5V to 3. 3V. Other output voltage options may be available upon request.