Skip to main content
High Performance Industry Standard Single-Ended Current Mode PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOP
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8845AABZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ5000
Temp. Range (°C)-40 to +105°C
Bias Voltage Range (V)30 - 30
CAGE code34371
Control ModeVoltage, Peak Current Mode
Controller / IntegratedController
Die Sale Availability?No
Duty Cycle (%)50 - 50
FET Driver Output Current (Max) (A)1
FlowHarsh Environment & MIL-STD-883
Length (mm)4.9
Longevity2033 Dec
No-Load Operating Current2.9
Output Voltage (Max) (V)300
Outputs (Max) (#)1
PROTO Availability?No
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Phases (Max)1
Pkg. TypeSOICN
Qualification LevelStandard
Quiescent Current90µA
RatingHarsh Environment
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)9 - 9
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)2
TopologyBuck, Boost, Flyback, Forward
Topology CharacteristicFlyback, Boost, Buck, Forward, SEPIC
Topology [Rail 1]Single-Ended
UVLO Falling (V)7.6
UVLO Rising (V)8.4
VBIAS (Max) (V)30
VREF (V)5
Width (mm)3.9

Description

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.