Skip to main content
High Performance Industry Standard Single-Ended Current Mode PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MQR
Lead Count (#): 8
Pkg. Dimensions (mm): 0.12 x 0.12 x 0.0
Pitch (mm): 0.03

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL8840AAUZ) Download

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +105°C
Bias Voltage Range (V) 30 - 30
Control Mode Peak Current Mode
Controller / Integrated Controller
Duty Cycle (%) 100 - 100
FET Driver Output Current (Max) (A) 1
Length (mm) 3
MOQ 1960
No-Load Operating Current 2.9 mA
Output Voltage (Max) (V) 300
Outputs (Max) (#) 1
PWMs (#) 1
Parametric Category Flyback & Forward Controllers
Pkg. Type MSOP
Price (USD) $1.72768
Qualification Level Standard
Topology Characteristic Flyback, Boost, Buck, Forward, SEPIC
Topology [Rail 1] Single-Ended
UVLO Falling (V) 6.6
UVLO Rising (V) 7
VBIAS (Max) (V) 30
Width (mm) 3

Description

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.