Skip to main content
Renesas Electronics Corporation
6-Pin Voltage Supervisors with Pin-Selectable Voltage Trip Points

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOT
Pkg. Code:PCE
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Adjustable POR TimeoutNo
Adjustable VtripNo
Advanced Features26 Pin Selectable VTRIP
Fixed VtripYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)1.6
InterfaceN/A
Length (mm)2.9
MOQ3000
Manual ResetYes
Monitor Voltage (Max) (V)2.85 - 2.85
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pkg. TypeTSOT
Qualification LevelStandard
Reset Output TypeActive Low
TwinPin™ MR#/RST#Yes
VMONITORPin Strap 1.6V to 2.85V
Voltage Monitors (#)1
WDTNo
Width (mm)1.6

Description

Support is limited to customers who have already adopted these products.

The ISL88016, ISL88017 supervisors offer pin-selectable voltage trip points along with popular functions such as Power-on Reset control, Supply Voltage Supervision, and Manual Reset assertion in a small 6 Ld TSOT-23 package. By connecting the three VSET pins to VDD, GND or floating, users can program the voltage trip point from 1. 60V to 2. 85V in 50mV increments on the ISL88016 and from 2. 15V to 4. 65V in 100mV increments on the ISL88017. These user-selectable reset threshold voltages are accurate to ±2% over temperature and the reset signal is valid down to 1V. Intersil's proprietary TwinPin™ combines the active low reset out with the manual reset input into one pin. This provides device adjustability without sacrificing functionality. These parts are specifically designed for low power consumption and high threshold accuracy.