Skip to main content
Renesas Electronics Corporation
2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LFM
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL85403FRZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Control TypeCurrent Mode
IQ [Rail 1] (µA)300
Input Voltage (Max) (V)40
Input Voltage (Max) [Rail 1]40
Input Voltage (Min) (V)3
Input Voltage (Min) [Rail 1] (V)3
Length (mm)4
MOQ6000
Output Current (Max) [Rail 1] (A)2.5
Output Voltage (Max) (V)36
Output Voltage (Max) [Rail 1] (V)36
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Quiescent Current300 µA
SYNCH CapabilityYes
Switching Frequency (KHz)2.2 - 2.2
Switching Frequency Range (Typical) (kHz)200 - 2200
Thickness (mm)0.9
Topology [Rail 1]Buck or Boost
Width (mm)4

Description

The ISL85403 is a 40V, 2. 5A synchronous buck or boost-buck controller with an integrated high-side MOSFET and low-side driver. In Buck mode, the ISL85403 supports a wide input range of 3V to 40V. In Boost-Buck mode, the input range can be extended down to 2. 5V and output regulation can be maintained when VIN drops below VOUT, enabling sensitive electronics to remain on in low input voltage conditions. The ISL85403 has a flexible selection of Forced PWM mode and PFM mode. In PFM mode, the quiescent input current is as low as 180µA (AUXVCC connected to VOUT). The load boundary between PFM and PWM can be programmed to cover wide applications. The low-side driver can either be used to drive an external low-side MOSFET for a synchronous buck or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a preregulator followed by a buck controlled by the same IC, which greatly expands the operating input voltage range down to 2. 5V or lower. ISL85403 offers robust current protection. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit condition; also, the hiccup overcurrent mode ensures reliable operations under harsh short conditions. The ISL85403 has comprehensive protections against various faults including overvoltage and over-temperature protection.