Skip to main content
Renesas Electronics Corporation
±15kV ESD Protected, 3.3V, Full Fail-safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL83073EIBZA-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced Fault ProtectionNo
Advanced FeaturesLow Cost
Data Rate (Mbps)0.5
Data Rate RS-485/RS-2320.5
Devices Allowed on Bus256
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
Half/Full DuplexHalf
High ESD ProtectionYes
Hot PlugYes
IS Enabled/Disabled510/480 µA
Length (mm)8.7
MOQ2500
Pkg. TypeSOICN
Primary FeatureStandard RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC0.01 µA
Slew Rate LimitedYes
Supply Voltage Vcc (Min)3.3
Supply Voltage Vcc (Min) (V)3
Transmitters (#)1
Tx/Rx EnableYes
Tx/Rx per Port1,1
VL PinNo
Vcc (V)3-3.6
Width (mm)3.9

Description

The Intersil ISL8307XE are BiCMOS 3. 3V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. These devices have very low bus currents (+125mA/-100mA), so they present a true “1/8 unit load” to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification’s 32 unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator via an RS-485 network, so the high allowed node count minimizes the number of repeaters required. Receiver (Rx) inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes. The ISL83070E through ISL83075E utilize slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals. The ISL83070E, ISL83071E, ISL83073E, ISL83076E, ISL83077E are configured for full duplex (separate Rx input and Tx output pins) applications. The half duplex versions multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 lead packages.