Skip to main content
Renesas Electronics Corporation
15A High Efficiency Step-Down Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGT
Lead Count (#):83
Pkg. Dimensions (mm):11.0 x 12.0 x 5.20
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)83
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
ConfigurationNormal
Control TypeCurrent Mode
Current SharingNo
Digital BusNo
Input Voltage (Max) (V)16.5
Input Voltage (Min) (V)4.5
Length (mm)11
MOQ500
Output Current (Max) [Rail 1] (A)15
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.5
PORYes
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)95.2
Pitch (mm)1
Pkg. Dimensions (mm)11.0 x 12.0 x 5.20
Pkg. TypeModule
Pvin (Max)16.5
Pvin (Min)4.5
Qualification LevelStandard
Quiescent Current0.2 mA
SYNCH CapabilityNo
Switching Frequency Range (Typical) (kHz)255 - 1300
Thickness (mm)5.2
Width (mm)12

Description

The ISL8212M power module is a single channel, synchronous step-down, non-isolated complete power supply featuring the proprietary Renesas R4™ Technology. The module supports a wide 4. 5V to 16. 5V input voltage range and a wide 0. 5V to 5V output range capable of delivering up to 15A of continuous current, and is optimized for high power density. Integrated LDOs provide module bias voltage, allowing for single supply operation. The proprietary Renesas R4 control scheme has extremely fast transient performance, accurately regulated frequency control, and all internal compensation. An efficiency enhancing PFM mode greatly improves light-load efficiency. The ISL8212M allows for easy R4 loop optimization, resulting in fast transient performance across a wide range of applications, including all ceramic output filters. The power module integrates all power and most passive components and requires only a few external components to operate. A set of optional external resistors provides very flexible configuration options (such as frequency, VOUT, and AV gain). The ISL8212M also features remote voltage sensing and completely eliminates any potential difference between remote and local grounds, improving regulation and protection accuracy. A programmable soft-start reduces the inrush current from the input supply. A precision enable input and power-good (PGOOD) flag are available to coordinate the start-up of the ISL8212M with other voltage rails, which is especially useful for power sequencing. Excellent efficiency and low thermal resistance permit full power operation without heatsinks. Input Undervoltage Lockout (UVLO), over-temperature, overcurrent, output overvoltage, and output prebias start-up protections ensure safe operations under abnormal operating conditions. The ISL8212M is available in a compact RoHS compliant thermally-enhanced 12mmx11mmx5. 3mm HDA package.