| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | YGT |
| Lead Count (#): | 83 |
| Pkg. Dimensions (mm): | 11.0 x 12.0 x 5.20 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 83 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Configuration | Normal |
| Control Type | Current Mode |
| Current Sharing | No |
| Digital Bus | No |
| Input Voltage (Max) (V) | 16.5 |
| Input Voltage (Min) (V) | 4.5 |
| Length (mm) | 11 |
| MOQ | 100 |
| Output Current (Max) [Rail 1] (A) | 10 |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Min) (V) | 0.5 |
| POR | Yes |
| Parametric Category | Analog-Interface Power Modules |
| Peak Efficiency (%) | 95.2 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 11.0 x 12.0 x 5.20 |
| Pkg. Type | Module |
| Pvin (Max) | 16.5 |
| Pvin (Min) | 4.5 |
| Qualification Level | Standard |
| Quiescent Current | 0.2 mA |
| SYNCH Capability | No |
| Switching Frequency Range (Typical) (kHz) | 255 - 1300 |
| Thickness (mm) | 5.2 |
| Width (mm) | 12 |
The ISL8210M power module is a single channel, synchronous step-down, non-isolated complete power supply featuring the proprietary Renesas R4™ Technology. The module supports a wide 4. 5V to 16. 5V input voltage range and a wide 0. 5V to 5V output range capable of delivering up to 10A of continuous current and is optimized for high power density. Integrated LDOs provide module bias voltage, allowing for single supply operation. The proprietary Renesas R4 control scheme has extremely fast transient performance, accurately regulated frequency control, and all internal compensation. An efficiency enhancing PFM mode greatly improves light-load efficiency. The ISL8210M allows for easy R4 loop optimization, resulting in fast transient performance across a wide range of applications, including all ceramic output filters. The power module integrates all power and most passive components and requires only a few external components to operate. A set of optional external resistors provides very flexible configuration options (such as frequency, VOUT, and AV gain). The ISL8210M also features remote voltage sensing and completely eliminates any potential difference between remote and local grounds, improving regulation and protection accuracy. A programmable soft-start reduces the inrush current from the input supply. A precision enable input and power-good (PGOOD) flag are available to coordinate the start-up of the ISL8210M with other voltage rails, which is especially useful for power sequencing. Excellent efficiency and low thermal resistance permit full power operation without heatsinks. Input Undervoltage Lockout (UVLO), over-temperature, overcurrent, output overvoltage, and output prebias start-up protections ensure safe operations under abnormal operating conditions. The ISL8210M is available in a compact RoHS compliant thermally-enhanced 12mmx11mmx5. 3mm HDA package.