Skip to main content
Renesas Electronics Corporation
Complete Current Share 10A DC/DC Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGE
Lead Count (#):23
Pkg. Dimensions (mm):15.0 x 15.0 x 2.20
Pitch (mm):1.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)23
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-55 to +125°C
ConfigurationNormal
Control TypeVoltage Mode
Current SharingYes
Digital BusNo
Input Voltage (Max) (V)20
Input Voltage (Min) (V)4.5
Length (mm)15
MOQ192
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)6
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)94
Pitch (mm)1.1
Pkg. Dimensions (mm)15.0 x 15.0 x 2.20
Pkg. TypeModule
Pvin (Max)20
Pvin (Min)3
Qualification LevelStandard
Quiescent Current36 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1.5 - 1.5
Thickness (mm)2.2
Width (mm)15

Description

The ISL8200AM is a simple and easy to use high power, current-sharing DC/DC power module for datacom, telecom, and FPGA power hungry applications. All that is needed is the ISL8200AM, a few passive components, and one VOUT setting resistor to have a complete 10A design ready for market. The ease of use practically eliminates design and manufacturing risks while dramatically improving time to market. Parallel up to six ISL8200AM modules to scale up to a 60A solution for more output current. The simplicity of the ISL8200AM is in its “off-the-shelf”, unassisted implementation compared to a discrete implementation. Patented current sharing in multiphase operation greatly reduces ripple currents, BOM cost, and complexity. For example, parallel two devices for 20A of current and up to six for 60A of current. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load, and temperature variations. The ISL8200AM’s thermally enhanced, compact QFN package operates at full load and over-temperature without requiring forced air cooling. The package is so thin it can even fit on the backside of the PCB. Easy access to all pins with few external components reduces the PCB design to a component layer and a simple ground layer.