| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | YGE |
| Lead Count (#): | 23 |
| Pkg. Dimensions (mm): | 15.0 x 15.0 x 2.20 |
| Pitch (mm): | 1.1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 23 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Configuration | Normal |
| Control Type | Voltage Mode |
| Current Sharing | Yes |
| Digital Bus | No |
| Input Voltage (Max) (V) | 20 |
| Input Voltage (Min) (V) | 4.5 |
| Length (mm) | 15 |
| MOQ | 192 |
| Output Current (Max) [Rail 1] (A) | 10 |
| Output Voltage (Max) (V) | 6 |
| Output Voltage (Min) (V) | 0.6 |
| POR | Yes |
| Parametric Category | Analog-Interface Power Modules |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 1.1 |
| Pkg. Dimensions (mm) | 15.0 x 15.0 x 2.20 |
| Pkg. Type | Module |
| Pvin (Max) | 20 |
| Pvin (Min) | 3 |
| Qualification Level | Standard |
| Quiescent Current | 36 mA |
| SYNCH Capability | Yes |
| Simulation Model Available | iSim |
| Switching Frequency (KHz) | 1.5 - 1.5 |
| Thickness (mm) | 2.2 |
| Width (mm) | 15 |
The ISL8200AM is a simple and easy to use high power, current-sharing DC/DC power module for datacom, telecom, and FPGA power hungry applications. All that is needed is the ISL8200AM, a few passive components, and one VOUT setting resistor to have a complete 10A design ready for market. The ease of use practically eliminates design and manufacturing risks while dramatically improving time to market. Parallel up to six ISL8200AM modules to scale up to a 60A solution for more output current. The simplicity of the ISL8200AM is in its “off-the-shelf”, unassisted implementation compared to a discrete implementation. Patented current sharing in multiphase operation greatly reduces ripple currents, BOM cost, and complexity. For example, parallel two devices for 20A of current and up to six for 60A of current. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load, and temperature variations. The ISL8200AM’s thermally enhanced, compact QFN package operates at full load and over-temperature without requiring forced air cooling. The package is so thin it can even fit on the backside of the PCB. Easy access to all pins with few external components reduces the PCB design to a component layer and a simple ground layer.