Skip to main content
Renesas Electronics Corporation
Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LHU
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8088IRZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTray
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Control TypeCurrent Mode
IQ [Rail 1] (µA)30
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Min) (V)2.75
Input Voltage (Min) [Rail 1] (V)2.75
Length (mm)3
Longevity2033 Dec
MOQ1470
Output Current (Max) [Rail 1] (A)0.8
Output Voltage (Max) (V)5.5
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)2
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Price (USD)$1.38459
Qualification LevelStandard
Quiescent Current30 µA
SYNCH CapabilityYes
Simulation Model AvailableN/A
Switching Frequency (KHz)2.25 - 2.25
Switching Frequency Range (Typical) (kHz)2250 - 2250
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)3

Description

The ISL8088 is a high-efficiency, dual synchronous step-down DC/DC regulator that can deliver up to 800mA continuous output current per channel. The supply voltage range of 2. 75V to 5. 5V allows the use of a single Li+ cell, three NiMH cells or a regulated 5V input. The current mode control architecture enables very low duty cycle operation at high frequency with fast transient response and excellent loop stability. The ISL8088 operates at a 2.25MHz switching frequency allowing the use of small, low cost inductors and capacitors. Each channel is optimized for generating an output voltage as low as 0. 6V. The ISL8088 has a user-configurable mode of operation-forced PWM mode and PFM/PWM mode. The forced PWM mode operation reduces noise and RF interference while the PFM mode operation provides high efficiency by reducing switching losses at light loads. In PFM mode of operation, both channels draw a total quiescent current of only 30µA hence enabling high light load efficiency in order to maximize battery life. The ISL8088 offers a 1ms Power-Good (PG) to monitor both output at power-up. When shutdown, ISL8088 discharges the outputs capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL8088 is offered in a 3mm x 3mm 10 Ld DFN package with a 1mm maximum height. The complete converter occupies less than 1. 8cm2 area.