Skip to main content
Renesas Electronics Corporation
High Performance 3A Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBB
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL80103IRAJZ-TK)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Drop Out Voltage (Typical)120 (@3A,Vout=2.5V)
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)6
Input Voltage (Min) (V)2.2
Input Voltage Range (V)2.2 - 6
Length (mm)3
MOQ4000
Noise (100Hz to 100kHz) (μVrms)49
O/P Voltage Accuracy (±%)1.8
Output Current 1 (Max) (A)3
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.8
Output Voltage Range (V)0.8 - 5
PGOOD OutputYes
PORs (#)0
PSRR (db)62
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Price (USD)$1.65065
Qualification LevelStandard
Thickness (mm)0.9
Width (mm)3

Description

The ISL80102 and ISL80103 are low-voltage, high-current, single-output LDOs specified for 2A and 3A output currents, respectively. These LDOs operate from the input voltages of 2.2V to 6V and are capable of providing the output voltages of 0. 8V to 5.5V on the adjustable VOUT versions. Other custom voltage options are available upon request. An external capacitor on the soft-start pin provides adjustment for applications that demand inrush current less than the current limit. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. A submicron BiCMOS process is used for this product family to deliver best-in-class analog performance and overall value. These CMOS (LDOs) consume significantly lower quiescent current as a function of load over bipolar LDOs, so they are more efficient and allow packages with smaller footprints. The quiescent current has been modestly compromised to enable a leading class fast load transient response, and hence a lower total AC regulation band for an LDO in this category.