Skip to main content
Renesas Electronics Corporation
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZR
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL79985ARZ-T)Download

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Analog OutputNo
Channels per device (#)4
Comb Filter2D
Inputs (#)8
InterfaceMIPI-CSI2 v1.1
Length (mm)7
MOQ3000
Output FormatD1
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.85
Pkg. TypeQFN
Qualification LevelAutomotive
Thickness (mm)0.85
Video DACNo
Width (mm)7

Description

The ISL79985, ISL79986 integrates four high quality NTSC/PAL/SECAM video decoders that convert the analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs, proprietary clamp and gain controllers, thus, utilizes a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79985, ISL79986 an ideal solution for demanding automotive around view applications.