Skip to main content
Renesas Electronics Corporation
High Power LED Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCB
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78100ARZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Backlight for LCD Size (inches)3.5 - 3.5
Brightness ControlDC or PWM
Channels (#)1
Frequency Range (MHz)1 - 1
IQ (Max) (μA)2.5
IS (mA)3.5
ISW (Typical) (mA)3600
Input Voltage Range (V)2.7 - 16
Integrated DiodeYes
LEDs (#)8
Length (mm)4
MOQ6000
Output Current Max/Channel (mA)1000
Output Voltage (Max) (V)32
Over Voltage ProtectionYes
Parametric CategoryBacklight LED Drivers
Peak Efficiency (%)90
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelAutomotive
Thickness (mm)0.9
Topology [Rail 1]Inductor Boost or Buck
Total Current for DC/DC Lighting (mA)1000
Width (mm)4

Description

The ISL78100 is a high-power LED backlight driver with an integrated 36V FET designed to drive up to 8 high-power LEDs in series. The PWM converter runs from an internally generated 1MHz clock. With efficiencies over 90%, the regulator provides tight control of LED current and may be configured in either boost or buck topologies, allowing from 3 to 8 series diodes to be driven from wide input voltages. LED light level may be controlled either by:

  1. LED DC bias current set via the LEVEL pin, or
  2. External low frequency PWM control via the ENABLE/PWM pin.
In both control modes, optional over-temperature thermal protection of the LED reduces the LED DC bias current above an adjustable set temperature, protecting the LED from thermal damage. An optional fault monitor drives an external FET between the input supply and inductor, providing short circuit current protection for the LED and inductor as well as load dump protection for automotive applications. For low cost applications the pass transistor may be omitted and the fault pin bypassed. The ISL78100 is packaged in a 20 Ld 4mmx4mm QFN package and is specified for operation over the -40°C to +105°C temperature range.