Skip to main content
Renesas Electronics Corporation
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModePeak Current Mode
Die Sale Availability?Yes
Duty Cycle (Max) (%)97
FlowRH Hermetic
No-Load Operating Current12 mA
Operating Freq (Max) (MHz)1.5
PROTO Availability?Yes
Phase of OutputsOut of Phase
Phases (Max)2
Qualification LevelEM
Quiescent Current11µA
RatingSpace
Supply Voltage (max) (V)19 - 19
Supply Voltage (min) (V)4.5 - 4.5
Switching Frequency (max) (kHz)1500
Switching Frequency (min) (kHz)250
TID HDR (krad(Si))100
TID LDR (krad(Si))75
TopologySync. Buck
UVLO Rising (V)4.2
VDD Range (V) (V)4.5 - 19
VREF (V)0.6

Description

The ISL73847SEH is a synchronous buck controller that can operate as a single or dual-phase controller. It is intended to work with the ISL73041SEH (half-bridge GaN FET driver) to generate point-of-load voltage rails for commercial space applications.

It accepts an input voltage range of 4.5V to 19V with a programmable output switching frequency between 250kHz and 1.5MHz with a single resistor. The output can regulate a voltage upwards of 600mV and is limited on the top end by the minimum off-time and selected switching frequency.

The wide input voltage range makes it a suitable power supply option for a high-current FPGA core and other general-purpose power solutions. The ISL73847SEH uses current-mode modulation, which simplifies loop compensation and provides excellent power supply rejection. Additionally, the output is remotely sensed to compensate for any voltage drop in the load conditions. All of this put together results in a robust power supply solution that requires minimal components while achieving high current density.

The ISL73847SEH also features a tri-level output, which provides excellent protection against faults by driving a mid-scale voltage to signal the power stage to enter a Hi-Z condition.

The ISL73847SEH operates across the military temperature range from -55°C to +125°C and is available in a 24 Ld hermetically sealed ceramic dual flatpack (CDFP) package or in die form.